IESNA:LM-63-2002
[TEST]P1642418
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-830-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9760.4
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1656.2 1780.5 1816.9 1848.0 1853.3 1847.1 1855.1 1883.5 1925.3 2001.6 2102.9 2223.6 2354.2 2480.3 2597.5 
2715.6 2813.3 2891.4 2981.1 3091.3 3212.9 3354.1 3533.5 3732.4 3960.6 4166.7 4380.7 4460.6 3966.9 3016.7 
1688.2 571.0 338.3 101.2 0.0 0.0 0.0 
1656.2 1786.7 1824.0 1849.8 1852.4 1847.1 1857.8 1886.2 1932.4 2006.1 2109.1 2230.7 2360.4 2479.4 2597.5 
2709.4 2810.6 2897.7 2982.0 3080.6 3193.4 3335.5 3514.8 3706.7 3937.5 4156.0 4401.1 4520.1 4078.7 3147.2 
1829.4 618.1 356.1 119.9 0.0 0.0 0.0 
1656.2 1785.8 1818.7 1846.2 1854.2 1858.7 1880.0 1921.7 1977.7 2054.9 2157.9 2278.7 2403.0 2520.2 2631.2 
2741.4 2847.9 2945.6 3048.6 3155.2 3277.7 3431.4 3616.1 3847.0 4132.0 4397.6 4759.9 4998.8 4773.2 3977.5 
2962.5 1378.2 513.3 283.3 60.4 0.0 0.0 
1656.2 1788.5 1816.0 1840.0 1855.1 1872.0 1904.8 1959.0 2025.6 2105.5 2206.8 2321.3 2441.2 2551.3 2662.3 
2776.0 2893.2 3017.5 3158.7 3309.7 3488.2 3693.3 3939.3 4250.1 4620.4 5013.0 5465.0 5873.5 5896.6 4828.2 
3635.6 2249.4 1119.8 415.6 128.8 0.0 0.0 
1656.2 1782.3 1804.5 1823.1 1844.4 1872.0 1912.8 1968.8 2034.5 2110.0 2195.2 2291.1 2401.2 2510.5 2633.0 
2773.3 2928.7 3107.2 3301.7 3516.6 3757.3 4045.9 4386.9 4812.3 5303.3 5771.3 6242.0 6613.2 6766.8 6085.7 
4085.8 2697.0 1419.1 555.9 145.6 0.0 0.0 
1656.2 1772.5 1793.8 1808.9 1832.0 1865.8 1906.6 1961.7 2025.6 2095.8 2173.9 2266.3 2371.9 2487.4 2620.6 
2774.2 2957.2 3165.0 3393.2 3651.6 3926.0 4251.0 4653.3 5089.3 5560.0 5988.0 6387.6 6726.9 6875.2 6332.6 
4311.4 2494.5 1176.6 346.3 56.8 0.0 0.0 
1656.2 1770.7 1791.2 1799.2 1824.0 1857.8 1903.1 1954.6 2011.4 2074.5 2144.6 2233.4 2332.9 2451.9 2587.7 
2755.6 2945.6 3172.9 3425.2 3708.4 4041.4 4399.3 4808.7 5247.4 5659.4 6015.6 6340.6 6644.3 6677.1 5994.2 
4187.1 2111.7 928.9 293.1 56.8 0.9 0.0 
1656.2 1757.4 1777.0 1779.6 1797.4 1833.8 1878.2 1929.7 1976.8 2026.5 2090.4 2165.9 2263.6 2381.7 2531.8 
2728.9 2955.4 3212.9 3528.2 3837.2 4229.7 4589.4 4968.6 5325.5 5627.5 5876.1 6123.0 6246.4 5914.3 4818.5 
3091.3 1535.4 567.5 324.1 183.8 4.4 0.0 
1656.2 1733.4 1749.4 1746.8 1755.6 1785.0 1827.6 1875.5 1922.6 1969.7 2025.6 2100.2 2197.0 2328.4 2501.6 
2730.7 3011.3 3356.8 3732.4 4153.3 4570.7 4928.6 5261.6 5514.7 5722.5 5875.2 5936.5 5681.6 4736.8 3053.1 
1352.5 497.3 253.1 131.4 24.0 2.7 0.0 
1656.2 1703.3 1708.6 1705.9 1712.1 1733.4 1770.7 1813.4 1859.5 1908.4 1966.1 2046.0 2156.1 2310.7 2522.9 
2806.2 3152.5 3575.2 4013.9 4442.0 4793.6 5061.8 5259.8 5413.5 5504.0 5505.8 5288.2 4556.5 3018.4 1322.3 
345.4 131.4 70.2 38.2 16.0 3.6 0.0 
1656.2 1669.5 1650.0 1638.4 1639.3 1657.1 1689.0 1725.5 1760.1 1799.2 1848.9 1912.8 2003.4 2138.4 2318.7 
2566.4 2883.5 3241.3 3633.8 3953.5 4191.5 4333.6 4436.6 4505.9 4481.9 4320.3 3842.5 2926.1 1602.9 538.1 160.7 
85.3 59.5 49.7 36.4 8.0 0.0 
1656.2 1645.5 1612.7 1584.3 1571.8 1578.0 1595.8 1616.2 1636.6 1661.5 1691.7 1735.2 1798.3 1892.4 2023.8 
2216.5 2451.9 2752.0 3064.6 3304.4 3475.8 3560.1 3598.3 3583.2 3471.3 3229.8 2735.1 1966.1 988.4 335.7 114.6 
74.6 61.3 52.4 35.5 9.8 0.0 
1656.2 1614.4 1563.8 1518.5 1489.2 1474.1 1470.6 1471.5 1471.5 1471.5 1472.4 1479.5 1497.2 1528.3 1585.1 
1677.5 1797.4 1943.9 2094.9 2189.0 2203.2 2139.3 2018.5 1840.0 1589.6 1278.8 904.0 549.7 260.2 111.0 58.6 39.1 
21.3 13.3 7.1 2.7 0.0 
1656.2 1578.0 1489.2 1402.2 1324.9 1259.2 1200.6 1140.2 1071.0 993.7 908.5 814.3 708.7 599.4 492.9 390.7 303.7 
239.8 198.0 173.2 154.5 139.4 125.2 112.8 100.3 87.9 75.5 63.9 50.6 38.2 26.6 18.6 12.4 7.1 5.3 3.6 0.0 
1656.2 1543.4 1413.8 1278.8 1147.3 1018.6 887.1 753.9 619.0 493.7 386.3 301.0 248.6 222.9 206.9 190.9 178.5 165.2 
152.7 139.4 127.0 115.4 105.7 95.9 86.1 74.6 63.1 54.2 44.4 34.6 24.9 16.9 11.5 8.0 6.2 4.4 0.0 
1656.2 1510.5 1337.4 1156.2 959.1 774.4 597.6 453.8 341.0 273.5 248.6 234.4 221.1 208.7 192.7 179.4 167.0 155.4 
144.7 133.2 123.4 112.8 102.1 91.5 80.8 71.0 61.3 52.4 44.4 36.4 26.6 20.4 15.1 10.7 7.1 4.4 0.0 
1656.2 1467.9 1265.5 1032.8 793.0 580.8 405.8 301.0 260.2 246.9 235.3 224.7 213.1 200.7 184.7 173.2 160.7 149.2 
139.4 128.8 119.0 108.3 96.8 85.3 73.7 63.9 54.2 46.2 38.2 32.9 26.6 20.4 15.1 11.5 8.9 6.2 0.0 
1656.2 1447.5 1200.6 932.4 650.9 444.9 307.3 262.9 250.4 238.9 229.1 219.3 207.8 194.5 181.2 168.7 156.3 145.6 
135.0 123.4 111.0 98.6 86.1 73.7 62.2 53.3 44.4 37.3 32.0 27.5 24.0 20.4 16.9 14.2 11.5 8.9 0.0 
1656.2 1422.6 1157.1 854.3 564.8 364.1 274.4 256.6 246.0 236.2 226.4 216.7 206.0 192.7 180.3 167.0 153.6 140.3 127.9 
114.6 100.3 87.0 73.7 60.4 49.7 40.8 33.7 29.3 26.6 24.9 24.0 22.2 20.4 16.9 14.2 10.7 0.0 
1656.2 1401.3 1118.0 793.9 503.5 320.6 265.5 254.0 243.3 233.6 223.8 214.0 203.4 190.0 176.7 163.4 149.2 134.1 119.0 
103.9 88.8 74.6 61.3 50.6 40.8 33.7 29.3 26.6 25.8 24.9 24.9 24.0 22.2 19.5 16.0 12.4 0.0 
1656.2 1389.8 1097.6 769.0 473.3 302.8 263.7 252.2 242.4 232.7 222.0 211.4 200.7 187.4 174.1 160.7 145.6 128.8 112.8 
96.8 81.7 67.5 55.1 44.4 36.4 31.1 27.5 25.8 24.9 24.9 24.9 24.0 22.2 20.4 17.8 13.3 0.0 
1656.2 1396.0 1102.1 764.6 478.7 298.4 263.7 253.1 242.4 231.8 222.0 211.4 199.8 186.5 174.1 159.8 143.9 127.9 111.0 
95.0 79.9 65.7 53.3 43.5 35.5 30.2 26.6 25.8 24.9 24.9 24.9 24.0 22.2 20.4 17.8 13.3 0.0 
